IESNA:LM-63-2002
[TEST]P1389358
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-850-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20960.9
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
149.5 207.0 321.9 615.1 1345.3 1937.4 2397.3 2782.5 3185.0 3650.6 4242.8 4995.9 6025.0 7778.4 10049.3 12509.9 15338.4 17293.1 
17879.5 17206.8 15671.8 14234.6 12854.8 11153.1 7278.3 3713.9 1971.9 1500.5 1368.3 1345.3 1316.5 988.8 488.7 367.9 120.7 46.0 0.0 
149.5 201.2 310.4 632.4 1322.3 1966.2 2391.6 2771.0 3179.2 3685.1 4248.5 4990.2 6036.5 7674.9 10101.0 12596.1 15257.9 17224.1 
17948.5 17321.8 15804.1 14389.8 12877.8 11153.1 7450.7 3644.9 2017.9 1517.7 1374.0 1339.5 1316.5 994.6 482.9 362.2 120.7 46.0 0.0 
149.5 201.2 298.9 580.7 1218.8 1856.9 2385.8 2753.8 3185.0 3679.4 4248.5 5001.7 5938.7 7261.0 9508.9 12279.9 15240.7 17344.8 
18253.1 17959.9 16672.2 15413.1 13653.9 11722.3 8600.5 4495.7 2426.1 1673.0 1414.3 1339.5 1305.0 1184.3 494.4 350.7 143.7 57.5 0.0 
149.5 195.5 287.5 505.9 1069.3 1684.5 2299.6 2730.8 3144.7 3621.9 4219.8 4834.9 5611.0 6599.9 8307.3 11003.6 14401.3 17379.3 18661.3 
18793.6 18126.7 17333.3 15947.8 13326.2 10181.5 6013.5 3311.4 2052.4 1529.2 1351.0 1270.5 1172.8 494.4 316.2 161.0 74.7 0.0 
149.5 195.5 264.5 419.7 850.9 1437.3 2069.6 2598.6 3001.0 3489.7 3989.8 4530.2 5214.4 5915.7 6847.1 8520.1 11446.3 15533.9 18580.8 
19644.4 19391.5 18828.1 18718.8 17827.7 14614.0 9480.1 4932.7 2903.3 1810.9 1293.5 1034.8 925.6 569.2 287.5 201.2 109.2 0.0 
149.5 189.7 241.5 350.7 597.9 1109.6 1690.2 2265.1 2782.5 3196.5 3685.1 4208.3 4725.7 5363.8 6071.0 7019.6 8433.8 11026.6 15482.1 
19242.0 20742.5 20541.3 19851.4 20184.8 19730.6 17333.3 10664.4 4719.9 2213.4 1282.0 833.6 638.1 482.9 270.2 224.2 155.2 0.0 
149.5 184.0 218.5 276.0 396.7 643.9 1115.3 1621.2 2196.1 2742.3 3225.2 3667.9 4191.0 4742.9 5306.3 6042.2 7031.1 8410.8 10428.7 
13797.7 18166.9 21265.6 22191.2 21754.3 21518.6 21553.1 20012.4 13981.6 6140.0 2345.6 942.8 580.7 431.2 344.9 281.7 230.0 0.0 
149.5 172.5 195.5 224.2 276.0 356.4 511.7 799.1 1236.0 1724.7 2230.6 2799.8 3351.7 3915.1 4467.0 5070.6 5829.5 6737.9 7945.2 9595.1 
12032.7 15125.7 18874.0 22306.2 23134.1 22691.4 22191.2 20483.8 16327.2 8911.0 3834.6 1270.5 603.6 459.9 373.7 321.9 0.0 
149.5 172.5 195.5 218.5 264.5 333.4 471.4 730.1 1132.6 1592.5 2098.4 2638.8 3208.0 3777.1 4340.5 4938.4 5674.3 6548.1 7732.4 9434.1 
11659.0 14608.3 18304.9 21869.3 23157.1 22737.4 22099.2 20524.0 17103.3 9917.1 4357.8 1454.5 603.6 471.4 390.9 339.2 0.0 
149.5 166.7 178.2 189.7 201.2 224.2 253.0 310.4 390.9 534.7 770.4 1080.8 1483.2 1902.9 2408.8 2949.2 3564.4 4369.3 5289.1 6461.9 8048.6 
9756.1 12067.2 14780.7 18396.9 20748.2 19736.4 16913.6 12946.8 8767.3 5806.5 3460.9 1908.7 919.8 390.9 379.4 0.0 
149.5 155.2 161.0 161.0 161.0 161.0 161.0 161.0 161.0 172.5 184.0 207.0 235.7 281.7 333.4 419.7 540.4 735.9 1029.1 1477.5 2115.6 2817.0 3604.6 4191.0 
4691.2 5668.5 7146.0 7824.4 7042.6 5542.1 4041.6 2874.5 1799.4 678.4 103.5 34.5 0.0 
149.5 155.2 155.2 149.5 149.5 143.7 138.0 132.2 132.2 132.2 132.2 132.2 138.0 143.7 155.2 166.7 195.5 247.2 344.9 500.2 724.4 902.6 908.3 735.9 
626.6 810.6 1328.0 1960.4 2029.4 1517.7 827.9 396.7 161.0 63.2 28.7 17.2 0.0 
149.5 149.5 143.7 138.0 132.2 132.2 120.7 115.0 109.2 109.2 109.2 103.5 103.5 97.7 97.7 97.7 103.5 115.0 149.5 224.2 298.9 304.7 189.7 120.7 86.2 74.7 
63.2 63.2 57.5 51.7 46.0 28.7 23.0 23.0 17.2 17.2 0.0 
149.5 143.7 132.2 120.7 115.0 115.0 103.5 97.7 86.2 74.7 69.0 63.2 57.5 51.7 40.2 34.5 28.7 23.0 23.0 23.0 17.2 11.5 11.5 5.7 5.7 5.7 11.5 11.5 5.7 11.5 11.5 11.5 11.5 
11.5 17.2 17.2 0.0 
149.5 132.2 120.7 109.2 103.5 92.0 80.5 63.2 51.7 46.0 34.5 28.7 17.2 17.2 11.5 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 5.7 11.5 11.5 
11.5 0.0 
149.5 126.5 109.2 97.7 92.0 74.7 63.2 46.0 34.5 23.0 17.2 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 11.5 11.5 
0.0 
149.5 120.7 103.5 92.0 80.5 63.2 46.0 34.5 23.0 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 5.7 
0.0 
149.5 120.7 103.5 86.2 74.7 57.5 40.2 28.7 17.2 11.5 5.7 0.0 0.0 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
0.0 
149.5 120.7 103.5 86.2 69.0 57.5 34.5 23.0 17.2 5.7 0.0 0.0 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
0.0 
149.5 120.7 103.5 86.2 69.0 57.5 40.2 28.7 17.2 5.7 0.0 17.2 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
149.5 120.7 103.5 86.2 74.7 57.5 40.2 28.7 23.0 11.5 11.5 17.2 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 0.0 
0.0 
149.5 120.7 103.5 86.2 69.0 57.5 40.2 28.7 23.0 11.5 11.5 23.0 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
0.0 
